Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 77.760 |
| Product height mm | 1975.104 |
| Product length in | 77.760 |
| Product length mm | 1975.104 |
| Product Material | Gray Cast Iron |
| Product width in | 19.280 |
| Product width mm | 489.712 |
| Sub brand | Airflex |