Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515149
DRUM, 76VC1600 INT FLANGE MALE REG
515149
Where to buy
Export PDF
Tools
Add to comparison
515149
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
76.000
Product height mm
1930.400
Product length in
76.000
Product length mm
1930.400
Product width in
18.250
Product width mm
463.550
Sub brand
AIRFLEX
Airflex