Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 61.500 |
| Product height mm | 1562.100 |
| Product length in | 61.500 |
| Product length mm | 1562.100 |
| Product Material | Gray Cast Iron |
| Product width in | 24.016 |
| Product width mm | 610.006 |
| Sub brand | Airflex |