Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515180
38VC1200 DL DR HUB, (SPECIAL LENGTH)
515180
Tools
Add to comparison
Add to comparison
515180
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
28.500
Product height mm
723.900
Product length in
28.500
Product length mm
723.900
Product width in
19.886
Product width mm
505.104
Sub brand
AIRFLEX
Airflex