18CB500 SPIDER WELDMENT
515185
Tools515185 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.500 |
| Product height mm | 673.100 |
| Product length in | 26.500 |
| Product length mm | 673.100 |
| Product Material | Carbon Steel |
| Product width in | 7.750 |
| Product width mm | 196.850 |
| Sub brand | Airflex |