Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 92.500 |
| Product height mm | 2349.500 |
| Product length in | 92.500 |
| Product length mm | 2349.500 |
| Product Material | Carbon Steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |