76VC1600 DL SPDR 15.7500/15.7550 RGH BR-product-details

76VC1600 DL SPDR 15.7500/15.7550 RGH BR

515271-0001


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in93.000
Product height mm2362.200
Product length in93.000
Product length mm2362.200
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in27.000
Product width mm685.8
Sub brandAIRFLEXAirflex