Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 93.000 |
| Product height mm | 2362.200 |
| Product length in | 93.000 |
| Product length mm | 2362.200 |
| Product Material | Gray Cast Iron |
| Product width in | 27.000 |
| Product width mm | 685.8 |
| Sub brand | Airflex |