Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 38.625 | |
| Product height mm | 981.075 | |
| Product length in | 38.625 | |
| Product length mm | 981.075 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 7.625 | |
| Product width mm | 193.675 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |