Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515375
TUBE-RUBBER , 76VC2000 4VH
515375
Where to buy
Export PDF
Tools
Add to comparison
515375
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
84.810
Product height mm
2154.174
Product length in
84.810
Product length mm
2154.174
Product width in
20.700
Product width mm
525.780
Sub brand
AIRFLEX
Airflex