Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in93.750
Product height mm2381.250
Product length in93.750
Product length mm2381.250
Product MaterialCARBON STEELCarbon Steel
Product width in22.120
Product width mm561.848
Sub brandAIRFLEXAirflex