RIM-CLUTCH, 76VC2000
515377
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 92.500 |
| Product height mm | | 2349.500 |
| Product length in | | 92.500 |
| Product length mm | | 2349.500 |
| Product width in | | 21.380 |
| Product width mm | | 543.052 |
| Sub brand | AIRFLEX | Airflex |