76VC2000 BACK PL EXTRUSN
515378-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.534 |
| Product height mm | | 64.364 |
| Product length in | | 10.170 |
| Product length mm | | 258.318 |
| Product width in | | 140.250 |
| Product width mm | | 3562.350 |
| Sub brand | AIRFLEX | Airflex |