Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515379
BACKING PLATE-FRICTION, 76VC2000
515379
Where to buy
Export PDF
Tools
Add to comparison
515379
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
10.170
Product length mm
258.318
Product width in
20.867
Product width mm
530.022
Sub brand
AIRFLEX
Airflex