FRICTION BLOCK, 76VC2000
515380
Tools515380 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 9.590 |
| Product length mm | 243.586 |
| Product width in | 9.560 |
| Product width mm | 242.824 |
| Sub brand | Airflex |