76VC2000 FLG DRUM FEMALE
515383
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 76.000 |
| Product height mm | | 1930.400 |
| Product length in | | 76.000 |
| Product length mm | | 1930.400 |
| Product width in | | 21.750 |
| Product width mm | | 552.450 |
| Sub brand | AIRFLEX | Airflex |