76VC2000 SIDE PLATE
515384
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 92.123 |
| Product height mm | | 2339.924 |
| Product length in | | 92.123 |
| Product length mm | | 2339.924 |
| Product width in | | 0.750 |
| Product width mm | | 19.050 |
| Sub brand | AIRFLEX | Airflex |