Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 93.000 | |
| Product height mm | 2362.200 | |
| Product length in | 93.000 | |
| Product length mm | 2362.200 | |
| Product width in | 9245.000 | |
| Product width mm | 234823.000 | |
| Sub brand | AIRFLEX | Airflex |