Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 32.900 |
| Product height mm | 835.660 |
| Product length in | 32.900 |
| Product length mm | 835.660 |
| Product Material | Ductile Iron |
| Product width in | 11.030 |
| Product width mm | 280.162 |
| Sub brand | Airflex |