Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Adapter Casting |
| Product height in | 18.860 |
| Product height mm | 479.044 |
| Product length in | 18.860 |
| Product length mm | 479.044 |
| Product Material | Ductile Iron |
| Product width in | 8.120 |
| Product width mm | 206.248 |
| Sub brand | Airflex |