Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Adapter |
| Product height in | 18.091 |
| Product height mm | 459.511 |
| Product length in | 18.091 |
| Product length mm | 459.511 |
| Product Material | Ductile Iron |
| Product width in | 7.708 |
| Product width mm | 195.783 |
| Sub brand | Airflex |