Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 28.000 |
| Product height mm | 711.200 |
| Product length in | 28.000 |
| Product length mm | 711.200 |
| Product Material | Gray Cast Iron |
| Product width in | 9.150 |
| Product width mm | 232.41 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |