Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 77.750 |
| Product height mm | 1974.850 |
| Product length in | 77.750 |
| Product length mm | 1974.850 |
| Product Material | Gray Cast Iron |
| Product width in | 25.875 |
| Product width mm | 657.225 |
| Sub brand | Airflex |