Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515719
60HEVC1600 INT FLG DRUM W/MALE REG
515719
Where to buy
Export PDF
Tools
Add to comparison
515719
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
60.560
Product height mm
1538.224
Product length in
60.560
Product length mm
1538.224
Product width in
17.850
Product width mm
453.390
Sub brand
AIRFLEX
Airflex