Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515759
FRICTION SHOE ASSY, 51VC1600 TLC
515759
Where to buy
Export PDF
Tools
Add to comparison
515759
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.160
Product height mm
80.264
Product length in
9.980
Product length mm
253.492
Product width in
16.875
Product width mm
428.625
Sub brand
AIRFLEX
Airflex