Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.468 | |
| Product height mm | 62.687 | |
| Product length in | 9.980 | |
| Product length mm | 253.492 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 16.875 | |
| Product width mm | 428.625 | |
| Sub brand | AIRFLEX | Airflex |