Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: DISPLACEMENT LIMITATION | R | R:both sides,110ccm |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | F | F:26 cc/rev |
| K: CHARGE PRESSURE SETTING | 34 | 34:34bar |
| M: CONTROLS | KA | KA:EDC3,ms,14-85mA |
| N: FILTRATION | L | L:long filter |
| P: HIGH PRESSURE REGULATION | 5 | 5:A&B up to 440bar,low pl |
| Product height in | 38.976 | |
| Product height mm | 989.990 | |
| Product length in | 38.976 | |
| Product length mm | 989.990 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 29.000 | |
| Product width mm | 736.600 | |
| SERIES 90 PUMP TYPE | 90L130 | 90L130 |
| Sub brand | AIRFLEX | Airflex |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | GBZ | GBZ:OBSOLETE |
| Y: HIGH PRESSURE SETTING A | 42 | 42:420bar |
| Z: HIGH PRESSURE SETTING B | 42 | 42:420bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |