Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.580 | |
| Product height mm | 65.532 | |
| Product length in | 10.330 | |
| Product length mm | 262.382 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 16.890 | |
| Product width mm | 429.006 | |
| Sub brand | AIRFLEX | Airflex |