Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515811
66VC1600 FRICTION SHOE ASSEMBLY, TLC
515811
Where to buy
Export PDF
Tools
Add to comparison
515811
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.330
Product height mm
84.582
Product length in
10.330
Product length mm
262.382
Product width in
16.880
Product width mm
428.752
Sub brand
AIRFLEX
Airflex