Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515824
51HEVC1600 FRICTION SEGMENT
515824
Where to buy
Export PDF
Tools
Add to comparison
515824
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.400
Product height mm
10.160
Product length in
8.733
Product length mm
221.818
Product width in
3.960
Product width mm
100.584
Sub brand
AIRFLEX
Airflex