Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Force at Test Length | 287,060 N | |
| Material | EN 10270-2 VDSICR | |
| Material | EN 10270-2 VDSICR | EN 10270-2 V |
| Number of active Coils | 12,39 PC | |
| Remarks | HMS-130 CLASS 3.1 | HMS-130 CLAS |
| Spring, Inside Diameter | 10,1500 mm | |
| Spring, Length Test | 39,5500 mm | |
| Spring, Length unloaded | 59,4200 mm | |
| Spring, Outside Diameter | 15,0500 mm | |
| Spring, Rate | 14,440 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Sub brand | AIRFLEX | Airflex |
| Wire, Diameter | 2,4500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |