Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 67.750 |
| Product height mm | 1720.850 |
| Product length in | 67.750 |
| Product length mm | 1720.850 |
| Product Material | Gray Cast Iron |
| Product width in | 17.125 |
| Product width mm | 434.975 |
| Sub brand | Airflex |
