Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 5.900 |
| Product height mm | 149.860 |
| Product length in | 5.900 |
| Product length mm | 149.860 |
| Product width in | 3.060 |
| Product width mm | 77.724 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
