Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 16.750 | |
| Product height mm | 425.450 | |
| Product length in | 16.750 | |
| Product length mm | 425.450 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 7.000 | |
| Product width mm | 177.800 | |
| Sub brand | AIRFLEX | Airflex |
