30E600 HSG W/VH L/PL
009878-04
Tools009878-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.875 |
| Product height mm | 758.825 |
| Product length in | 29.875 |
| Product length mm | 758.825 |
| Product Material | Carbon Steel |
| Product width in | 3.187 |
| Product width mm | 80.95 |
| Sub brand | Airflex |