Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | E | E |
| Configuration | APPLICATION | Application |
| Friction width | 4.75 INCH | 4.75 inch |
| Inertia lb-sq ft | 5.0 | |
| Item type | BRAKE | Brake |
| Maximum speed RPM | 1800 | |
| Product height in | 21.130 | |
| Product height mm | 536.702 | |
| Product length in | 21.130 | |
| Product length mm | 536.702 | |
| Product material | CARBON STEEL AND NEOPRENE | Carbon steel and neoprene |
| Product width in | 6.470 | |
| Product width mm | 16.497 | |
| Size | 12 | 12 |
| Static torque lb-in | 11300 | |
| Sub brand | AIRFLEX | Airflex |