Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | E |
| Configuration | Application |
| Friction width | 4.75 inch |
| Item type | Brake |
| Product height in | 30.630 |
| Product height mm | 778.002 |
| Product length in | 30.630 |
| Product length mm | 778.002 |
| Product material | Carbon steel and neoprene |
| Product width in | 8.440 |
| Product width mm | 10.748 |
| Size | 21.5 |
| Sub brand | Airflex |
