Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | E |
| Configuration | Single element |
| Friction width | 4.75 inch |
| Inertia lb-sq ft | 8.0 |
| Item type | Element assembly |
| Maximum speed RPM | 1500 |
| Product height in | 14.010 |
| Product height mm | 355.854 |
| Product length in | 14.010 |
| Product length mm | 355.854 |
| Product material | Carbon steel and neoprene |
| Product width in | 5.500 |
| Product width mm | 11.358 |
| Size | 14 |
| Static torque lb-in | 16000 |
| Sub brand | Airflex |
