Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | E |
| Configuration | Single element |
| Friction width | 6 inch |
| Inertia lb-sq ft | 160.0 |
| Item type | Element assembly |
| Maximum speed RPM | 700 |
| Product height in | 30.000 |
| Product height mm | 762.000 |
| Product length in | 30.000 |
| Product length mm | 762.000 |
| Product material | Carbon steel and neoprene |
| Product width in | 7.000 |
| Product width mm | 4.016 |
| Size | 30 |
| Static torque lb-in | 106000 |
| Sub brand | Airflex |
