Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | EB |
| Configuration | Single element |
| Friction width | 3.5 inch |
| Inertia lb-sq ft | 3.0 |
| Item type | Element assembly |
| Maximum speed RPM | 1800 |
| Product height in | 11.840 |
| Product height mm | 300.736 |
| Product length in | 11.840 |
| Product length mm | 300.736 |
| Product material | Carbon steel and neoprene |
| Product width in | 4.380 |
| Product width mm | 111.252 |
| Size | 12 |
| Static torque lb-in | 7500 |
| Sub brand | Airflex |
