10EB-ER RIM STAMPING,1VH
305669
Tools305669 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.980 |
| Product height mm | 177.292 |
| Product length in | 6.668 |
| Product length mm | 169.367 |
| Product Material | Steel |
| Product width in | 3.100 |
| Product width mm | 78.74 |
| Sub brand | Airflex |