6EB FSA
307442
Tools307442 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.515 |
| Product height mm | 13.081 |
| Product length in | 2.766 |
| Product length mm | 70.256 |
| Product Material | Steel |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Sub brand | Airflex |