8EB FSA
307471
Tools307471 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.511 |
| Product height mm | 12.979 |
| Product length in | 2.797 |
| Product length mm | 71.044 |
| Product Material | Steel |
| Product width in | 2.650 |
| Product width mm | 67.31 |
| Sub brand | Airflex |