9EB FRIC BLK
307472
Tools307472 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.207 |
| Product height mm | 5.258 |
| Product length in | 2.948 |
| Product length mm | 74.879 |
| Product Material | Non-Asbestos |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |