9EB FSA
307473
Tools307473 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.545 |
| Product height mm | 13.843 |
| Product length in | 2.812 |
| Product length mm | 71.425 |
| Product Material | Steel |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |