6CB200 & 6EB200 FRIC BLK
307842
Tools307842 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.145 |
| Product height mm | 3.683 |
| Product length in | 2.875 |
| Product length mm | 73.025 |
| Product Material | Non-Asbestos |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |