Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.125 |
| Product height mm | | 3.175 |
| Product length in | | 2.860 |
| Product length mm | | 72.644 |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | | 2.500 |
| Product width mm | | 63.5 |
| Sub brand | AIRFLEX | Airflex |