Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
401477-0001
HUB-CLUTCH, 19E475 2.125/2.130
401477-0001
Where to buy
Export PDF
Tools
Add to comparison
401477-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.560
Product height mm
369.824
Product length in
14.560
Product length mm
369.824
Product width in
6.750
Product width mm
171.450
Sub brand
AIRFLEX
Airflex