19E475 WATER-COOLED DRUM
402593
Tools402593 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.000 |
| Product height mm | 660.400 |
| Product length in | 22.750 |
| Product length mm | 577.850 |
| Product Material | Carbon Steel |
| Product width in | 5.520 |
| Product width mm | 140.208 |
| Sub brand | Airflex |