19E475 HOUSING,W/VH SPLI
404118
Tools404118 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.875 |
| Product height mm | 479.425 |
| Product length in | 18.875 |
| Product length mm | 479.425 |
| Product Material | Steel |
| Product width in | 2.541 |
| Product width mm | 64.529 |
| Sub brand | Airflex |